• WEG easy
  • News
  • Download Center
Austria
Change to Another Country
Suchen


Produkte & Services
<< Back to our NEW WEBSITE
Electric Motors
IEC General Purpose

» Home » Produkte & Services » Electric Motors » IEC General Purpose

W22 - Cast Iron Frame - Super Premium Efficiency - IE4

W22 - Cast Iron Frame - Super Premium Efficiency - IE4

Super Premium efficiency cast iron frame IP55 motor complying with IE4 efficiency levels according to IEC Technical Specification IEC/TS 60034-31 and draft IEC Standard 60034-30 edition 2.

W22 - Cast Iron Frame - Premium Efficiency - IE3

W22 - Cast Iron Frame - Premium Efficiency - IE3

Premium efficiency cast iron frame IP55 motor complying with IE3 efficiency levels according to IEC60034-30.

W22 - Cast Iron Frame - High Efficiency - IE2

W22 - Cast Iron Frame - High Efficiency - IE2

Since January 2017, IE2 motors placed onto the EU/EEA and rated at 0.75kW or above, must be used with a VSD unless their design falls outside of the scope of the EU Regulation or their final use will be outside of EU/EEA


 

W22 - Cast Iron Frame - Standard Efficiency - IE1

W22 - Cast Iron Frame - Standard Efficiency - IE1

Since January 2017, IE1 motors placed onto the EU/EEA and rated at 0.75kW or above is allowed only if their design falls outside of the scope of the EU Regulation or their final installation will be outside of the EU/EEA

W21 - Aluminium Frame - Premium Efficiency - IE3

W21 - Aluminium Frame - Premium Efficiency - IE3

Premium efficiency aluminum frame IP55 motor complying with IE3 efficiency levels according to IEC60034-30.


 

W21 - Aluminium Frame - High Efficiency - IE2

W21 - Aluminium Frame - High Efficiency - IE2

Since January 2017, IE2 motors placed onto the EU/EEA and rated at 0.75kW or above, must be used with a VSD unless their design falls outside of the scope of the EU Regulation or their final use will be outside of EU/EEA

W21 - Aluminium Frame - Standard Efficiency - IE1

W21 - Aluminium Frame - Standard Efficiency - IE1

Since January 2017, IE1 motors placed onto the EU/EEA and rated at 0.75kW or above is allowed only if their design falls outside of the scope of the EU Regulation or their final installation will be outside of the EU/EEA

W22 WIMES - Premium Efficiency - IE3

W22 WIMES - Premium Efficiency - IE3

Optimum performance, a comprehensive build specification coupled with maximum energy efficiency, all backed by a 3 year warranty, this is the philosophy of the new WIMES compliant W22 motor range from WEG.


 

W22 WIMES - High Efficiency - IE2

W22 WIMES - High Efficiency - IE2

Since January 2017, IE2 motors placed onto the EU/EEA and rated at 0.75kW or above, must be used with a VSD unless their design falls outside of the scope of the EU Regulation or their final use will be outside of EU/EEA

W50 - Low voltage

W50 - Low voltage

W50 motors offer not only excellent performance, but comply with the strictest efficiency and safety criteria in the most severe applications. W50 provides low vibration levels, versatility and reduced maintenance.

W50 - High Voltage

W50 - High Voltage

W50 motors offer not only excellent performance, but comply with the strictest efficiency and safety criteria in the most severe applications. W50 provides low vibration levels, versatility and reduced maintenance.


 

HGF - Cast Iron Frame

HGF - Cast Iron Frame

The HGF line is differentiated by its high performance combined with low maintenance costs. This product line is ideal for operating in the toughest applications which require increased strength and durability of motors.

W40 - Cast Iron Frame - Premium Efficiency - IE3

W40 - Cast Iron Frame - Premium Efficiency - IE3

High efficiency cast iron frame IP23 motor complying with IE3 efficiency levels according to IEC 60034-30.

W40 - ODP - Cast Iron Frame - High Efficiency - IE2

W40 - ODP - Cast Iron Frame - High Efficiency - IE2

Since January 2017, IE2 motors placed onto the EU/EEA and rated at 0.75kW or above, must be used with a VSD unless their design falls outside of the scope of the EU Regulation or their final use will be outside of EU/EEA


 

W40 - Cast Iron Frame - High voltage

W40 - Cast Iron Frame - High voltage

High Voltage cast iron frame IP23/IP24 motor.

W22 Brake Motor - Cast Iron - Premium Efficiency - IE3

W22 Brake Motor - Cast Iron - Premium Efficiency - IE3

Premium efficiency cast iron frame IP55 brake motors complying with IE3 efficiency levels according to IEC 60034-30-1

W22 Brake Motor - Cast Iron - High Efficiency - IE2

W22 Brake Motor - Cast Iron - High Efficiency - IE2

High efficiency cast iron frame IP55 brake motors complying with IE2 efficiency levels according to IEC 60034-30-1.


 

W22 Brake Motor - Cast Iron - Standard Efficiency - IE1

W22 Brake Motor - Cast Iron - Standard Efficiency - IE1

Standard efficiency cast iron frame IP55 brake motors complying with IE1 efficiency levels according to IEC 60034-30-1

W22 - Cast Iron Frame - Premium Efficiency IE3 - IEC Tru-Metric

W22 - Cast Iron Frame - Premium Efficiency IE3 - IEC Tru-Metric

Efficiency Level: IE3 according to IEC 60034-30-1 (Equivalent to NEMA Premium Efficiency)

Brake Motor - Aluminium Frame - Premium Efficiency - IE3

Brake Motor - Aluminium Frame - Premium Efficiency - IE3

Premium efficiency aluminum frame IP55 brake motors with INTORQ brake and complying with IE3 efficiency levels according to IEC 60034-30.


 

Brake Motor - Aluminium Frame - High Efficiency - IE2

Brake Motor - Aluminium Frame - High Efficiency - IE2

High efficiency aluminum frame IP55 brake motors with INTORQ brake and complying with IE2 efficiency levels according to IEC 60034-30.

Brake Motor - Aluminium Frame - Standard Efficiency - IE1

Brake Motor - Aluminium Frame - Standard Efficiency - IE1

Standard efficiency aluminum frame IP55 brake motors with INTORQ brake and complying with IE1 efficiency levels according to IEC 60034-30.

W22 Magnet IE4 Super Premium

W22 Magnet IE4 Super Premium

System with permanent magnet motor, super premium efficiency, driven by a frequency inverter. Perfect for applications where speed variation, low noise level and reduced size are essential.


 

W22 Magnet IE5 Ultra Premium

W22 Magnet IE5 Ultra Premium

System with permanent magnet motor, ultra premium efficiency, driven by a frequency inverter. Perfect for applications where speed variation, low noise level and reduced size are essential.

WQuattro

WQuattro

Environmentally friendly motor that due to its very efficient performance will demand less energy from the grid. Hybrid motor with squirrel cage rotor fitted with permanent magnets making it suitable for D.O.L. start.

W21 - Cast Iron Frame - Premium Efficiency - IE3

W21 - Cast Iron Frame - Premium Efficiency - IE3

Premium efficiency cast iron frame IP55 motor complying with IE3 efficiency levels according to IEC60034-30.


 

W21 - Cast Iron Frame - High Efficiency - IE2

W21 - Cast Iron Frame - High Efficiency - IE2

Since January 2017, IE2 motors placed onto the EU/EEA and rated at 0.75kW or above, must be used with a VSD unless their design falls outside of the scope of the EU Regulation or their final use will be outside of EU/EEA

W21 - Cast Iron Frame - Standard Efficiency - IE1

W21 - Cast Iron Frame - Standard Efficiency - IE1

Since January 2017, IE1 motors placed onto the EU/EEA and rated at 0.75kW or above is allowed only if their design falls outside of the scope of the EU Regulation or their final installation will be outside of the EU/EEA

W21 - Cast Iron Frame - Standard Efficiency - IE1 - GOST

W21 - Cast Iron Frame - Standard Efficiency - IE1 - GOST

Since January 2017, IE1 motors placed onto the EU/EEA and rated at 0.75kW or above is allowed only if their design falls outside of the scope of the EU Regulation or their final installation will be outside of the EU/EEA


 

W21 - Cast Iron Frame - Standard Efficiency - IE1 - Amb Temp 50°C

W21 - Cast Iron Frame - Standard Efficiency - IE1 - Amb Temp 50°C

Since January 2017, IE1 motors placed onto the EU/EEA and rated at 0.75kW or above is allowed only if their design falls outside of the scope of the EU Regulation or their final installation will be outside of the EU/EEA

Roller Table

Roller Table

IP55 motor with cast iron frame and vertical fins.

Water Cooled

Water Cooled

Since January 2017, IE2 motors placed onto the EU/EEA and rated at 0.75kW or above, must be used with a VSD unless their design falls outside of the scope of the EU Regulation or their final use will be outside of EU/EEA


 

Single-phase Motors - Aluminium Frame

Single-phase Motors - Aluminium Frame

Single-phase aluminium frame IP55 motor in versions start+run capacitors or run capacitor.



 


WEG easy
News - Aktuelles von WEG
Newsletter - Anmeldung

© 2018 WEG. Alle Rechte vorbehalten