IEC - Two Speed - Electric Motors - Produkte & Services - Austria - WEG
  • WEG easy
  • News
  • Download Center
Austria
Change to Another Country
Suchen


Produkte & Services
<< Back to our NEW WEBSITE
Electric Motors
IEC / Two Speed

» Home » Produkte & Services » Electric Motors » IEC / Two Speed

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

Double speed variable torque Dahlander motors.

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

Double speed constant torque Dahlander motors.

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

Double speed variable torque Dahlander motors.


 

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

Double speed constant torque Dahlander motors.

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

Double speed variable torque Independent Winding motors.

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

Double speed constant torque Independent Winding motors.


 

W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque

W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 4/2 pole variable torque motor.

W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque

W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 4/2 pole constant torque motor.

W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque

W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 8/4 pole variable torque motor.


 

W21 - Aluminium Frame - Dahlander 8/4 Pole - Constant Torque

W21 - Aluminium Frame - Dahlander 8/4 Pole - Constant Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 8/4 pole constant torque motor.

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 4/2 pole variable torque motor.

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 4/2 pole constant torque motor.


 

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 8/4 pole variable torque motor complying with EFF1 efficiency levels according to CEMEP.

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 8/4 pole constant torque motor.

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

Premium efficiency cast iron frame IP55 two windings 6/4 pole variable torque motor.


 

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

Premium efficiency cast iron frame IP55 two windings 6/4 pole constant torque motor.



 


WEG easy
News - Aktuelles von WEG
Newsletter - Anmeldung

© 2018 WEG. Alle Rechte vorbehalten