• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Drives
Soft-Starters

» Home » Products & Services » Drives » Soft-Starters » Soft-Starter SSW-07


 
Soft-Starter SSW-07
 
Click on image to enlarge
 
Soft-Starter SSW-07

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 4,5 to 315 kW.




Description

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors. The control of the voltage applied to the motor by means of adjustments to the firing angle of thyristors allows the soft-starter to start and stop an electric motor smoothly.
The SSW07, with DSP (Digital Signal Processor) control was designed for high performance on motor starts and stops with an excellent cost-benefit ratio. Easy to set up, it simplifies start-up activities and daily operation.
The SSW07 is compact optimizing space in electric panels. It already incorporates electric motor protection. It adapts to customer needs through its easy-to-install optional accessories.
The SSW07 adapts to customer needs through its easy-to-install optional accessories. Thus, a keypad, a communication interface or a motor PTC input can be added to the product.

Note: SSW07 Soft-Starter Series were designed for exclusively industrial or professional use.

 

Features
  • Reduction of mechanical stresses over the coupling and transmission devices (gearboxes, pulleys, gears, conveyors) during the start
  • Increases motor and machine mechanical equipment lifetime due to the reduction of mechanical stress
  • Easy operation, setup and maintenance
  • Simple electrical installation
  • Operates in environments up to 55 °C (without current reduction for all models)
  • Integral, electronic motor protection
  • Kick-Start function for starting high breakaway torque loads
  • Reduces Water Hammer in pump applications
  • Limitation of voltage drop during start
  • Universal voltage (220 to 575 Vac)
  • Switched mode power supply with EMC filter for the control electronics (110 to 240 Vac)
  • Built-in by-pass providing size reduction and energy saving
  • Voltage monitoring of the electronics allows to back-up I x t values (thermal image).
Applications

Fans / Exhaust Fans, Centrifugal Pumps, Dosing / Process Pumps, Stirrers / Mixers, Compressors, Soap Extruders, Driers / Continuous Ovens, Pelletizers, Conveyors / Monorails, Balls / Hammer Mills, Roller Tables, Polishing Machines, Cutters, Wood Chippers, Saws and Plains, Injectors / Blowers, Granulators, Bottling Lines, Driers / Washing Machines, Bottle Manufacturing Machine, Suppression Systems, Drills / Grinders, Wire Drawing, Dosing Pumps, Process Pumps, Rotating Filters, Rotating Ovens, Wood Chip, Coaters, Paper Refineries, Sifters (Sievers) / Vibrating Tables, Dynamic Separators, Dosers, Air Conditioning Systems, Screw / Piston Compressors, Monorails, Escalators, Laggage Conveyors (Airports).

Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail