• WEG Easy
  • News
  • Download Center
Australia
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Drives
Variable Speed Drives

» Home » Products & Services » Drives » Variable Speed Drives » Variable Speed Drive CFW08


 
Variable Speed Drive CFW08
 
Click on image to enlarge
 
Variable Speed Drive CFW08

High technology for motors driving. WEG VSDs offer several features like easy installation and operation,compact size and have a number of special functions. Available in power ratings from 0,25 to 15 kW.




Description

The WEG CFW-08 Series is intended for speed control of three-phase induction motors. Designed for exclusively industrial or professional use, the VSD incorporates the most advanced technology and full features in a compact product, beyond a set of special functions available.

WEG CFW-08 VSDs are easy to install and operate. They are equipped with a optimized software that can be easily set through a Keypad, which enables them to process and control most of industrial machines.

In addition, the CFW-08 Plus series is equipped with dead time compensation technique, thus avoiding motor instability and providing increase of torque at low speeds.

Note: The CFW08 Frequency Inverter Series were designed for exclusively industrial or professional use.

Features
  • Power Range: from 0,25 to 15 KW
  • Power Supply Voltage: 200-240 V, 380-480 V, 500-600 V
  • DSP (Digital Signal Processor) control provides a reasonable improvement of inverter performance
  • State-of-the-Art Technology with the newest generation of IGBTs
  • Electronics with SMD components
  • Scalor (V / F) or sensorless components
  • Sinusoidal PWM modulation - Space Vector Modulation
  • Latest generation IBGT modules
  • Considerable motor noise reduction
  • Interface with membrane keypad (standard and remote HMI)
  • Flexible programming
  • Compact dimensions
  • Easy installation and operation
  • High starting torque
  • Conduit installation kit
  • Optional internal (class A) and external (class B) EMC filters
Applications

Centrifugal Pumps, Process Pumps, Fans / Exhausters, Stirrers / Mixers, Extruding Machines, Conveyors, Roller Tables, Granulators, Pelletizing Machines, Driers, Rotating Ovens, Rotating Filters, Winders, Unwinding Machines, Cutting and Welding Machines.

Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail