• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Drives
Soft-Starters

» Home » Products & Services » Drives » Soft-Starters » Soft-Starter SSW-05: 0.75hp - 75hp


 
Soft-Starter SSW-05: 0.75hp - 75hp
 
Click on image to enlarge
 
Soft-Starter SSW-05: 0.75hp - 75hp

WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.




Description

Soft-Starters are electronic starters designed to accelerate, deccelerate and protect three-phase induction motors, controlling the voltage applied on the motor.

The SSW-05 Plus Micro Soft-Starters, with DSP control (Digital Signal Processor) have been designed to supply an excellent performance during starting and stopping electric motors with excellent cost / benefit ratio.

The Operator Interface allows easy parameter setting, simply fying the start-up and operation activities.

The SSW-05 Plus Micro Soft-Starters are compact, optimizating the space in electrical panels and already incorporates all protections for the driven motor.

Designed for exclusively industrial or professional use.

Note: SSW05 Soft-Starter Series were designed for exclusively industrial or professional use.

Features
  • Current: 3 to 85 A
  • Voltage: 220 to 575 V
  • Built-in By-pass
  • DSP control
  • Remote HMI (optional)
  • Built-in motor protections
  • Reduction of stress on couplings and other transmission devices during starting (gear boxes, sheaves)
  • Extended lifetime of motor and mechanical components / parts due to reduced mechanical shocks
  • Easy operation, programming and maintenance
  • Simple electrical wiring
  • Operation in ambient up to 55 °C (122 °F)
Applications

Bladed Vaccum Pumps, Centrifugal Pumps, Crusher (Unloaded Starts), Screw Compressors (Relief Start), Mixers, Cellulose Refiners, Axial Fans (Low Inercia and Low Load).

Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail


 
See all