• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Motors
Pump Motors

» Home » Products & Services » Electric Motors » Pump Motors » Close Coupled Pump : Single-Phase - "JP" Type - TEFC - Standard Efficiency


 
Close Coupled Pump : Single-Phase -
 
Click on image to enlarge
 
Close Coupled Pump : Single-Phase - "JP" Type - TEFC - Standard Efficiency




Description
WEG single-phase totally enclosed motors are specially designed for operating in environments of dirt, dust and excess moisture. Starting capacitors, all cast iron frames, rigid bases, reversible shaft rotation and oversized ball bearings are all standard features.
NEMA-T, NEMA 48 & 56 and IEC Metric Frame are also available.
Applications
  • Pumps
Standard Features
  • Single-phase, II and IV pole 60Hz
  • Voltage: 208-230/460V
  • Cast iron frame
  • Squirrel cage rotor / Aluminum die cast
  • Totally Enclosed Fan Cooled - TEFC (IP55)
  • Ball bearings
  • NEMA dimensions
  • Class ‘F' insulation
  • Service Factor: 1.15
  • Continuous Duty (S1)
  • 104°F (40 °C) ambient temperature
  • Altitude: 3300 ft (1000 m)
  • 1045 carbon steel shaft
  • F1 mount
  • Stainless steel nameplate
  • Paint: Enamel alkyd resin base
  • Color: RAL 7022 (Dark Gray)
  • NPT threaded terminal box
  • Automatic drain plugs
Optional Features
  • Special voltages
  • Specially designed shaft
  • Second shaft end
  • Thermistors or thermostats
  • Drip cover (canopy) for shaft down applications
  • Stainless steel shaft
  • Flange mount
NOTES

All motors are tested according to IEEE 112 std. - method 'B' or C390 CSA.





 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail


 
See all