• News
  • Download Center
  • Product Selection
Bahamas
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Motors
Pump Motors

» Home » Products & Services » Electric Motors » Pump Motors » Close Coupled Pump : Three-Phase - "JM" Type - ODP - NEMA Premium


 
Close Coupled Pump : Three-Phase -
 
Click on image to enlarge
 
Close Coupled Pump : Three-Phase - "JM" Type - ODP - NEMA Premium




Description

WEG offers JM standardized type of ODP close-coupled pump line of motors. Remember that ODP are suitable where dirt and moisture are at a minimum.

Applications
Specially developed line for industrial and commercial pumping applications.
  • Water pumping
  • Process
  • Transfer and circulating pumps
Standard Features
  • 3 phase, 2, 4 and 6 pole, 60Hz
  • Voltage: 208-230/460V, 460V
  • Squirrel cage rotor / Aluminum die cast
  • Open drip proof design
  • NEMA dimensions
  • Service Factor: 1.15
  • Class “F” insulation
  • Temperature rise: Class “B” (80ºC)
  • Continuous Duty (S1)
  • 104ºF (40ºC) ambient temperature
  • 1045 carbon steel shaft
  • F1 mount (with cast iron “C” Flange)
  • Paint: Enamel alkyd resin base
  • Color: RAL 6002
  • NPT threaded holes in T-Box
  • Stainless steel nameplate
Optional Features
  • Cable glands
  • Special voltages
  • Cast iron NEMA C-flange or D-flange (D-flange only for frames 254T and up)
  • Special designed shaft
  • Second shaft end
  • Thermistors, Thermostats or RTD’s (PT100)
  • Roller bearing on drive end
  • IEC metric frames (on request) for frame 254T up to 445T
  • Stainless steel shaft
  • Class H insulation
  • Design C
  • 575V
Frame - Specific Features
    FOR FRAME 143/5JM, only
  • Welded steel plate frames (welded feet)
  • Cast iron endshields fixed with through bolt construction
  • “ZZ” bearings (double shielded)
  • Degree of protection: IP21

    FOR FRAME 182JM up to 215JM, only
  • Welded steel plate frames (welded feet)
  • Aluminum endshields and Terminal box
  • Cooling system with finned rotor
  • Cast iron endshields fixed with through bolt construction
  • “ZZ” bearings (double shielded)
  • Degree of protection: IP21

    FOR FRAME 254JM UP TO 445JM
  • Cast iron frames
  • Cast iron endshields and terminal box
  • Cooling system with finned rotor
  • Regreasable bearings system (frame 254JM and up)
  • Degree of protection: IP23
NOTES
All motors are tested according to IEEE 112 std. - method “B” or C390 CSA.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail


 
See all