• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Controls
Pushbuttons and Pilot Light

» Home » Products & Services » Controls » Pushbuttons and Pilot Light » Pushbuttons and Pilot Lights CSW


 
Pushbuttons and Pilot Lights CSW
 
Click on image to enlarge
 
Pushbuttons and Pilot Lights CSW

Designed to operate in severe industrial applications, WEG’s Pushbuttons and Pilot Lights series offers state-of-the-art technology and all contacts and flanges were developed with a quick and easy fitting system.




CAD Library
Main Features
  • State-of-the-art design and factory procedures
  • Modern and ergonomic design
  • Contacts and holders with quick and easy assembly system
  • Integrated LED block
  • Designed according to IEC/EN 60947-5-1
Pushbuttons and Pilot Lights Technology

WES's pushbuttons and pilot lights series (Ø 22mm), were designed for use in severe environments with IP66 (NEMA 4X) for industrial applications (totally insulated).

BIDL - LED Block

WEG's LED block, with second to none brit, long-life – up to 100,000 hours, and available in:

Voltages Colour (Indicated on the LED centralizer)
12Vac/dc Red
24Vac/dc Green
48Vac/dc Yellow
125Vdc White
110-130Vac Blue
220-240Vac

Quick and Easy Assembly System

The contact holder of WEG's products (pushbuttons, selector switches and pilot lights) use special, quick assembly system. The new mechanical holder system allows its removal in a practical and quick way without requiring any tools.
The blocks allow individual assembly and removal without affecting the others.
The entire series can be quickly mounted (just one “click”) and may be disassembled using a flat screwdriver.
The ergonomic design of the new mounting ring allows manual tightening of the device, not requiring the use of additional tools. A lighter and safer tightening method to assemble WEG's Pushbuttons and Pilot Lights.

Contact Blocks - Safety and Reliability

High reliability, self-cleaning contact bridges.
Pure silver (Ag100) contacts guarantee maximun reliability in various applications and the possibility of use in low level control circuits (5mA/12V).
NC contacts with "Positive Break" system, which guarantees the interruption of the circuit when activated.

Accessories

Wide range of accessories including plate holders, emergency plate, protective covers for pushbuttons, fxing and extracting tools for lamps and mounting rings, spare lenses and covers.

Further Information

For general features and further technical data, please refer to electronic catalogues on our Download Center.




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2017 WEG. All rights reserved