• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Drives
Soft-Starters

» Home » Products & Services » Drives » Soft-Starters » Soft-Starter SSW-08


 
Soft-Starter SSW-08
 
Click on image to enlarge
 
Soft-Starter SSW-08

WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.




Description

WEG Soft-Starters are static starting switches, intended for the acceleration, deceleration and protection of three-phase, induction motors. The voltage control applied to the motor, by setting the thyristor firing angle, allows smooth starts and stops.

With proper variable settings, the torque produced is set to the requirement of the load, ensuring that the demanded current of the start is the lowest actually required.

Note: SSW08 Soft-Starter Series were designed for exclusively industrial or professional use.

Features
  • Voltage: 220 to 575 V
  • Current: 17 to 200A
  • Built-in By-pass providing Saving Energy
  • DSP control
  • Remote MMI (optional)
  • Built-in motor protections
  • Operation in environments up to 55 °C
  • Voltage Control: 90-265Vac
  • Plug and Play Philosophy
Applications

Bladed Vaccum pumps, Centrifugal Pumps, Crusher (Unloaded Starts), Screw Compressors (Relief Start), Mixers, Cellulose Refiners, Axial Fans(Low Inercia and Low Load)

Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2017 WEG. All rights reserved