• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Motors
Industrial Electric Motors

» Home » Products & Services » Electric Motors » Industrial Electric Motors » TEFC - JP Type Standard Efficiency


 
TEFC - JP Type Standard Efficiency
 
Click on image to enlarge
 
TEFC - JP Type Standard Efficiency




Applications
Specially developed line for industrial and commercial pumping applications.

  • Water pumping
  • Process
  • Transfer and circulating pumps
  • Standard Features

    STANDARD EFFICIENCY

    • 3 phase, II & IV pole, 60Hz
    • Voltage: 208-230/460, 460V or 575 V
    • Cast iron frames
    • Squirrel cage rotor / Aluminum die cast
    • Totally Enclosed Fan Cooled - TEFC (IP55)
    • V'Ring seals on both endshields
    • Ball bearings
    • Service Factor: 1.15
    • Class ‘F’ insulation
    • Temperature rise: Class ‘B’ (80ºC)
    • Continuous Duty (S1)
    • 104ºF (40ºC) ambient temperature
    • Altitude: 3300 ft (1000 m)
    • 1045 carbon steel shaft
    • F1 mounting (with Cast Iron C Flange)
    • Stainless steel nameplate
    • Paint: Enamel alkyd resin base
    • Color: RAL 7022 (Dark Gray)
    • NPT threaded terminal box
    • Automatic drain plugs
    • Regreasable bearings system (frames 254JP frames and up)
    • Thermistors from 324JP frames and up
    Optional Features
    • Cable glands
    • Special voltages
    • Space heaters
    • Second shaft end
    • Thermostats or RTD’s (PT100)
    • Additional terminal box
    • Stainless steel shaft



     


    WEG Easy
    News - What's happening at WEG
    Newsletter - Have News sent to you by e-Mail

    © 2017 WEG. All rights reserved