• News
  • Download Center
  • Product Selection
Canada
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Motors
Single-Phase Electric Motors

» Home » Products & Services » Electric Motors » Single-Phase Electric Motors » ODP - Pool and Spa Motors - C-Face - High Service Factor


 
ODP - Pool and Spa Motors - C-Face - High Service Factor
 
Click on image to enlarge
 
ODP - Pool and Spa Motors - C-Face - High Service Factor




Applications
  • Pool and Spa
Standard Features
  • Single-phase, II pole, 60Hz
  • Voltage: 115/230V or 230V
  • Cast Iron C-face
  • Open Drip Proof (ODP) IP21
  • 50°C Ambient
  • Class “B” insulation
  • CCW (Pump end) - non reversible
  • AISI 316 stainless steel shaft
  • Automatic overload protection
  • Threaded shaft
  • Internal and external grounding
  • Terminal box threaded NPT 1/2"
  • D.E. sealed ball bearings
  • D.E. endshield sealing - V-ring
  • "1081" Design
  • Threaded center hole
  • Paint: Munsell N1 (black)
NOTES
All motors are tested according to IEEE 112 Standard - method “B” or C390 CSA



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2017 WEG. All rights reserved