• WEG Fácil
  • Noticias
  • Central de Descarga
Espana
Change to Another Country
Búsqueda


Productos y Servicios
<< Back to our NEW WEBSITE
Controls
Circuit Breakers

» Home » Productos y Servicios » Controls » Circuit Breakers

DWB - Molded Case Circuit Breakers

DWB - Molded Case Circuit Breakers

DWB circuit breakers were developed according to IEC 60947-2 standard to protect electrical circuits for distribution, generator and motor applications in a wide range of rated currents from 16 to 1600 A.

MDW - Miniature Circuit-Breakers

MDW - Miniature Circuit-Breakers

MDW range of miniature circuit-breakers performs overload and standard short-circuit protection of electrical circuits from 2 to 125A. And for higher short-circuit fault levels, WEG offers the MDWH breaker.

RDW - Residual Current Circuit-Breaker

RDW - Residual Current Circuit-Breaker

Devices designed to protect people and electrical installations against the effects of direct or indirect contacts due to loss of insulation of conductors.


 

ACW - Molded Case Circuit Breakers

ACW - Molded Case Circuit Breakers

Available in two levels of short-circuit (85 kA and 150kA) interrupting capacity, the ACW Series assures top performance from 20 A to 1600 A. Common plug-in accessories simplify field installation and minimize inventory.

SIW - Switch-Disconnector

SIW - Switch-Disconnector

Intended for electrical circuit switching and disconnection under normal conditions up to 100A. Available in a modular frame of 2, 3 and 4 poles.

SPW - Surge Suppressor

SPW - Surge Suppressor

Protection unit against voltage surges due to lightning strikes in electricity utility grid.


 

ABW - Air Circuit-Breaker

ABW - Air Circuit-Breaker

Ideal for the protection of high power low-voltage electrical circuits. Rated operational currents up to 6300A and high short-circuit breaking capacity. Available with 3 or 4 poles for both versions:fixed or withdrawable



 


WEG Fácil
Noticias - sepa lo que está sucediendo en WEG
Boletín - reciba novedades en su casilla de correo electrónico

© 2018 WEG. Todos los derechos reservados