• WEG Fácil
  • Noticias
  • Central de Descarga
Espana
Change to Another Country
Búsqueda


Productos y Servicios
<< Back to our NEW WEBSITE
Controls
Contactors and Overload Relays

» Home » Productos y Servicios » Controls » Contactors and Overload Relays

CWB - Contactors 9...80A

CWB - Contactors 9...80A

Developed according to IEC 60947 and UL 508 international standards, the new WEG CWB line of contactors meets the requirements of a wide range of industrial applications worldwide.

CWM - Contactors 9...105A

CWM - Contactors 9...105A

WEG’s three or four-pole contactors present high technology and safety, and easy installation. Besides, its enclosed construction according IEC and UL approval, and its easy access connections for one or two conductors.

CWM - Contactors 112...800A

CWM - Contactors 112...800A

WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.


 

CWC0 - Compact contactors 7...22A

CWC0 - Compact contactors 7...22A

Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.

CWMC - Contactors for Capacitor Switching

CWMC - Contactors for Capacitor Switching

Specially designed to operate power factor correction capacitors (utilization category AC-6b). Special development to perform specific operations for this type of application.

RW - Thermal Overload Relays

RW - Thermal Overload Relays

Overload relays for protection of electric motors up to 840A. Direct mounting with contactors and mini contactors or special bases for separated mounting. Class 10 protection.


 

RW_E - Solid-State Overload Relays

RW_E - Solid-State Overload Relays

The RW_E is meant to assure increased reliability for protection of low voltage three-phase electric motors in sinusoidal 50/60 Hz networks.

Auxiliary Contactors

Auxiliary Contactors

Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.



 


WEG Fácil
Noticias - sepa lo que está sucediendo en WEG
Boletín - reciba novedades en su casilla de correo electrónico

© 2018 WEG. Todos los derechos reservados