• WEG Fácil
  • Noticias
  • Central de Descarga
Espana
Change to Another Country
Búsqueda


Productos y Servicios
<< Back to our NEW WEBSITE
Drives
Variable Speed Drives

» Home » Productos y Servicios » Drives » Variable Speed Drives

CFW100 Mini Drive

CFW100 Mini Drive

The smallest Drive on the market. The CFW100 covers power levels from 0.18 to 0.75 kW (0.25 to 1 HP).

CFW300

CFW300

Ideal for machines or equipment that require precise control and easy operation, the CFW300 is a high-performance VSD for three-phase induction motors.

CFW10 Easy Drive

CFW10 Easy Drive

Easy and optimized resource for quick installation, programming and operating. The CFW10 covers power levels from 0.18 to 4 kW (0.25 to 5 HP).


 

CFW500 Machinery Drive

CFW500 Machinery Drive

Fast commissioning and infinite possibilities, make this Drive perfect for machines. The CFW500 covers power levels from 0.18 to 15 kW (0.25 to 20 HP).

CFW700 General Purpose Drive

CFW700 General Purpose Drive

General purpose applications require everything in the same Drive. The CFW700 covers power levels from 1.1 to 132kW (1.5 to 150 HP).

CFW11 System Drive

CFW11 System Drive

Complex systems require the most advanced drive. The CFW11 covers power levels from 1.1 to 630 kW (1.5 to 900 HP).


 

CFW501 HVAC-R

CFW501 HVAC-R

All special functions and technical characteristics dedicated to get the full HVAC-R potencial. The CFW501 covers power levels from 0.18 to 7.5kW (0.25 to 10 HP).

CFW701 HVAC-R

CFW701 HVAC-R

The HVAC-R market deserves a dedicated and complete Drive. The CFW701 covers power levels from 1.1 to 132 kW (1.5 to 175 HP).

MW500 Decentralized Drive

MW500 Decentralized Drive

A Decentralized solution brings independence for all applications.The MW500 covers power levels from 0.75 to 3.7 kW (1.0 to 5.0 HP).


 

MVW01 Medium Voltage Variable Speed Drive

MVW01 Medium Voltage Variable Speed Drive

Designed to drive AC and synchronous motors, MVW01 is a powerful VSD for a wide range of applications. Covering voltages between 2.3 and 6.9kV and output power up to 16MW, it is also available in water-cooler version.

Variable Speed Drive CFW08

Variable Speed Drive CFW08

High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions. Available in power ratings from 0,25 to 15 kW.



 


WEG Fácil
Noticias - sepa lo que está sucediendo en WEG
Boletín - reciba novedades en su casilla de correo electrónico

© 2018 WEG. Todos los derechos reservados