• WEG Fácil
  • Noticias
  • Central de Descarga
Espana
Change to Another Country
Búsqueda


Productos y Servicios
<< Back to our NEW WEBSITE
Electric Motors
Low and High Voltage Machines

» Home » Productos y Servicios » Electric Motors » Low and High Voltage Machines

Synchronous Motors

Synchronous Motors

Designed to meet power factor correction, high torque and low starting current requirements, they can provide constant speed even with load speed variation and have low operational and maintenance costs.

M Line - MAA - Low and High Voltage - ODP - Slip Ring

M Line - MAA - Low and High Voltage - ODP - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MGP - Medium Voltage - WPII

M Line - MGP - Medium Voltage - WPII

WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications includingsevere duty.

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.

Electric Machinery Company - Induction Motors

Electric Machinery Company - Induction Motors

Induction motors feature high starting torque capability, require minimal maintenance and are designed and manufactured for the most severe industrial applications.


 

W60 Line - Medium Voltage - Three-Phase Induction Motor

W60 Line - Medium Voltage - Three-Phase Induction Motor

The WEG W60 motor line is designed for industrial applications such as compressors, pumps, fans and others, ensuring high performance and reliability even under the most severe operating conditions.



 


WEG Fácil
Noticias - sepa lo que está sucediendo en WEG
Boletín - reciba novedades en su casilla de correo electrónico

© 2018 WEG. Todos los derechos reservados