• WEG Easy
  • News
  • Download Center
Hungary
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Panels
Control Panels

» Home » Products & Services » Electric Panels » Control Panels

E-House ELW

E-House ELW

Designed to meet the most rigid metallic construction standards WEG E-Houses are suitable to integrate a wide range of electro-electronic components in Generation, Distribution, Protection and Control segments.

Low Voltage Motor Control Center - LV MCC

Low Voltage Motor Control Center - LV MCC

Designed to best suit industrial segments WEG MCC are highly standardized and their modular construction allows easy assembly, installation and maintenance. New modules can also be added with minor efforts.

Medium Voltage Motor Control Center - MV MCC

Medium Voltage Motor Control Center - MV MCC

The medium voltage motor control centers consist of simplified or shielded metallic cubicles air isolated to 7.2kV voltages and are classified as IAC AF and LSC2A-PM according to IEC 62271-200.


 

Medium Voltage Operation and Control System

Medium Voltage Operation and Control System

Assembled and tested to 2.3kV up to 36kV voltage range. They are designed according to IEC 62271-200, IEC 60298 and 60694 standards and are easy to assemble and maintain.

TTW01 - Type-Tested Assembly

TTW01 - Type-Tested Assembly

The TTW01 panels meets the IEC 60439-1 and IEC 60439-3 standards, because of their characteristics TTA/PTTA (totally and partially tested), with a complete solutions and tailored, for a wide range of automation products.

WEG Low Voltage Load Center

WEG Low Voltage Load Center

High standardized product allowing easy assembly, installation, maintenance and future expansions. They also allow fully interchangeability between circuit breakers of same model, size and function.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail