• WEG Easy
  • News
  • Download Center
Sweden
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Motors
IEC General Purpose

» Home » Products & Services » Electric Motors » IEC General Purpose » Single-phase Motors - Aluminium Frame


 
Single-phase Motors - Aluminium Frame
 
Click on image to enlarge
 
Single-phase Motors - Aluminium Frame

Single-phase aluminium frame IP55 motor in versions start+run capacitors or run capacitor.




Typical Application
  • Pumps
  • Fans
  • Compressors
  • Pulleys
  • Cranes
  • Continuous conveyors
  • Grinders
  • Other general applications
Standard Features
  • Frames 63 up to 132 S
  • Outputs:
    • II pole: from 0.37kW up to 3kW
    • IV pole: from 0.25kW up to 2.2kW
  • Run and start capacitor
  • Class “F” insulation
  • Service factor 1.0
  • Continuous duty
  • Plastic T-box
  • ZZ (shielded) ball bearings
  • 1045 carbon steel shaft
  • Stainless steel shaft
  • WEG painting plan 207A
  • Lip seal
  • Paint Color: Standard Efficiency - RAL 5009
Optional Available
  • Cable gland
  • Specially designed shaft
  • Second shaft end
  • Stainless steel shaft
  • Flange mounting
  • Other mounting configurations and other cables entries positions



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2017 WEG. All rights reserved