• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Motors
Definite Purpose Motors

» Home » Products & Services » Electric Motors » Definite Purpose Motors » Saw Arbor Motors: Single and Double Shaft End


 
Saw Arbor Motors: Single and Double Shaft End
 
Click on image to enlarge
 
Saw Arbor Motors: Single and Double Shaft End




Description
Single and double shaft end available, these motors are suitable for a wide range of applications such as circular saws, pendulum saws, polishing machines and others. Motors are all cast iron and have service factor 1.0. They can replace conventional circular saw drive systems.
Applications
  • Circular saws
  • Pendulum saws
  • Grinding machines
  • Polishing machines
Standard Features
  • Three-phase, 60Hz
  • Voltage: 208-230/460 V or 575 V
  • 80S-MS up to 90L-MS - IEC metric frames
  • Squirrel cage rotor / Aluminum die cast
  • Totally Enclosed Fan Cooled - TEFC (IP54 according to IEC34-5 standard)
  • Cast iron frame
  • Ball bearings
  • Dimensions according to IEC 72
  • Class “F” insulation
  • Service factor: 1.0
  • Continuous duty (S1)
  • 104ºF (40ºC) ambient temperature
  • Altitude: 3300 ft (1000 m)
  • 1045 carbon steel shaft
  • F1 mount
  • Stainless steel nameplate
  • Paint: Enamel alkyd resin base
  • Color: RAL 7022 (Dark Gray)
  • PG threaded terminal box
  • Plastic drain plugs
Optional Features
  • Special voltages
  • Specially dimensioned shaft
  • NPT, metric, etc. threaded holes at terminal box
  • Stainless steel shaft
  • Double shaft
NOTES
- IEC metric frame motors

- All cast iron - strong, reliable design & construction

- Single and double shaft end available

- Can advantageously replace conventional circular saw drive systems.




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail


 
See all