• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Electric Motors
Fractional Motors

» Home » Products & Services » Electric Motors » Fractional Motors » Single-Phase: NEMA 56 TEFC - With Manual Overload Protection


 
Single-Phase: NEMA 56 TEFC - With Manual Overload Protection
 
Click on image to enlarge
 
Single-Phase: NEMA 56 TEFC - With Manual Overload Protection




Description
These motors have a wide range of applications. Because of their high starting torque, they are particularly well-suited for heavy starting loads.
Applications
  • Pumps
  • Air Conditioning equipment
  • Farm Equipment
  • Conveyors
  • Business machines
  • Gear reducers
  • Compressors
  • Tools
  • Fans and blowers
  • Packaging equipment
Standard Features
  • Single-phase, II, IV or VI pole, 60Hz
  • Voltage: 115/208-230V
  • Squirrel cage rotor
  • Start capacitor
  • NEMA dimensions
  • Class “B” insulation (130ºC)
  • High starting torque
  • Ball Bearings
  • Totally enclosed fan cooled (TEFC - IP55)
  • Color: RAL 7022 (Dark Gray)
  • Continuous Duty (S1), 40ºC ambient
  • V-ring slingers on both endshields
  • Designed to operate in any position
  • Manual thermal overload protection
Optional Features
  • Class “F” insulation
  • Flange mount
  • Special voltages
  • Specially dimensioned shaft
  • Second shaft end
  • Stainless steel shaft
  • Footless
  • Other mounting configurations
NOTES



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail


 
See all