• WEG Easy
  • News
  • Download Center
South Africa
Change to Another Country
Search


Products & Services
<< Back to our NEW WEBSITE
Drives
Variable Speed Drives

» Home » Products & Services » Drives » Variable Speed Drives » CFW701 HVAC-R


 
CFW701 HVAC-R
 
Click on image to enlarge
 
CFW701 HVAC-R

The HVAC-R market deserves a dedicated and complete Drive. The CFW701 covers power levels from 1.1 to 132 kW (1.5 to 175 HP).




HVAC-R Solution

Features and Benefits
  • Power range: 1.1 to 132 kW (1.5 to 175 HP)
  • Single-phase and three-phase
  • Power supply voltage: 200-240 V, 380-480 V and 500-600 V
  • Scalar Control (V/F), Vector Control (VVW) and Open loop Vector Sensorless
  • Overload capacity: ND with 110% current or HD with 150% current in 60 sec.
  • RFI Filter built-in
  • DC link Inductor built-in
  • Ambient temperature up to 50 ºC (122 °F)
  • All the electronic boards are conformally coated classified as 3C2 according to IEC 60721-3-3 standard
  • Protection Degree IP20 and NEMA 1 (with accessory)
  • 24 V cd power supply board for control feeding (optional)
  • Flash memory module: In few seconds, it is possible to download the programming from a CFW701 to others without powering them up
  • Communication protocols: Modbus RTU, BACnet MS/TP and Metasys N2
  • Special features required for HVAC-R system applications
  • WLP and SuperDrive G2 free software
Technical HVAC-R Advantages
  • Focus on HVAC regime
  • RFI filter built-in
  • Low harmonic distortion
  • Special functions
  • Advanced PID
  • Communication protocol
  • Conformal Coating
  • Flash Memory
Human Machine Interface

Free Software

WLP (WEG Ladder Programmer)

The WLP or "Weg Ladder Programmer" is a software that allows the user to program using ladder language, command and monitoring. It is a powerful 32 bits tool that grants you characteristics and functionalities to create professional applications through simple mouse clicks.

Software Superdrive G2

SuperDrive G2 is a tool for parameter setting, command and monitoring of drives. With intention to make the use of drives as easy and convenient as possible, the software provides user-friendly viewing, manipulating, and editing data with the drive. The data can also be stored and retrieved.

Applications
  • Punping and Ventilation Systems in general
  • Hospitals
  • Airports
  • Commercial Buildings
  • Hotels
  • Shoppings Malls
  • Compressors (chillers)
Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2018 WEG. All rights reserved